Food industry

Efficient conveyor technology for large bakeries

MiniTec and Schulz Fördertechnik stand for innovative, hygienic, and customized conveyor technology solutions. Our stainless steel conveyor systems are specially designed for use in large bakeries and food production – robust, easy to clean, and perfectly tailored to your production processes.

Whether dough pieces, baking trays, or packaged products: our conveyor technology ensures a smooth flow of materials and maximum efficiency at every stage of the process – from the raw product to the final packaging.

Do you have any questions or would you like to learn more about MiniTec conveyor technology? 

CONTACT US NOW

Hygienic design to the highest standards

Hygiene is paramount in food production. That is why we use the following for all our conveyor systems:

  • V2A stainless steel frame for maximum corrosion resistance
  • Hygienic designs without dead spaces or dirt corners
  • Optional tool-free disassembly for quick cleaning
  • Conveyor belts and components made of food-grade materials (EU 1935/2004, FDA-compliant)
  • Drives with IP65–IP69K protection classes for wet cleaning and high-pressure processes

Our conveyor systems meet the requirements of the FDA, HACCP and other common hygiene guidelines.
This means you can be sure that your production complies with the latest food safety standards at all times.

Conveyor solutions for every application

With over 35 years of experience in mechanical and plant engineering, we are able to implement customised solutions for any production environment. The modular MiniTec system combines flexibility, stability and design – ideal for growing production lines.

Our systems at a glance:

  • Belt conveyors – for consistent product flow
  • Curved and inclined conveyors – space-saving and product-friendly
  • Modular belt and chain conveyors – for different product sizes and weights
  • Automated line integration – with modern PLC control and data interfaces
  • Special solutions – individually planned, manufactured and assembled

Each conveyor system is tailored precisely to your requirements — from conveyor speed to integration into existing production lines.

Modular belt conveyors

Modular belt conveyors offer an optimal solution for transporting a wide variety of products in industry, logistics and food processing. Thanks to their modular design, the conveyor belts can be individually adapted to almost any application – straight, curved or inclined.

Hinge belt conveyors

Hinge belt conveyors are available with metal or plastic hinges. Metal hinge belt chains are ideal for transporting bottles and metal parts, are temperature-resistant up to 400 °C and are available in stainless steel as well as rust- and acid-resistant steel. Plastic hinged belt chains are particularly suitable for sensitive goods and score points for their low noise level, as there is no metal contact.

Roller conveyor

As an inexpensive conveyor for flat bulk goods such as pallets, crates, cartons, etc., the roller conveyor is used as a transport, buffer and storage section between individual production points.

 

 

Belt conveyors

Conveyors with belts or chains are used to transport piece goods such as cartons, crates or pallets. The choice depends on the weight and load.

Efficiency meets reliability

Large bakeries operate around the clock – downtime is not an option.
That is why we place great importance on:

  • Durable designs
  • Easy maintenance
  • Short downtimes
  • Fast spare parts availability

Our systems are designed for continuous operation and can be easily integrated into existing lines. Precise manufacturing and high material quality ensure consistently high performance – day after day.

Your partner for hygienic conveyor technology

With the acquisition of Schulz Fördertechnik GmbH, MiniTec has further expanded its expertise in the field of stainless steel conveyor technology.
Today, we offer a comprehensive portfolio for the food and bakery industry – from planning and manufacturing to on-site installation.

MiniTec & Schulz conveyor technology – your advantages:

  • 100% made in Germany
  • ISO 9001 certified quality management
  • Decades of experience in plant engineering
  • Personal consultation and project support
  • Fast service and spare parts supply

 

 

Do you have any questions or would you like to learn more about

MiniTec conveyor technology? 

CONTACT US NOW