Security and Defense

Increase productivity – 
with assembly lines from MiniTec

The defense industry, military technology, and army maintenance (HIL) are subject to special standards. Production, retrofit programs, component assembly, and maintenance require equipment that ensures maximum stability, reliable documentation, and long-term availability.

MiniTec develops and manufactures modular assembly tables, conveyor systems, and storage structures that are precisely tailored to these requirements—durable, adaptable, and cost-effective.

Do you have questions or would you like to learn more about MiniTec solutions for the security and defense industry? Then please feel free to contact us!

CONTACT US

Our expertise to meet your needs

Equipment used in safety-critical applications must function reliably at all times—even under changing project conditions and high mechanical stress. Precise design, robust construction, and the ability to add modules throughout the entire lifecycle are therefore crucial. MiniTec solutions for your production meet these exact requirements and ensure long-term, reliable operation.

Security and traceability

In safety-critical areas, processes must be clearly structured and traceable. Workstations require:

  • Integration of documentation systems
  • Monitor and test equipment mounts
  • ESD-compliant design for electronic assemblies
  • Clean, organized tool storage

MiniTec workstation systems provide the foundation for standards-compliant, transparent, and reproducible processes— from component assembly to the repair of complex systems.

High mechanical strength

Assembly components in defense technology are often heavy, large, or mechanically complex. Consequently, the requirements are high in terms of:

  • Load-bearing capacity of assembly tables
  • Torsion-resistant substructures
  • Durable work surfaces
  • Long-lasting profile connections

The MiniTec profile system is designed for heavy loads and offers maximum stability combined with a modular design.

Flexibility in project manufacturing and retrofitting

The industry is characterized by:

  • Small-batch production
  • Modernization programs
  • Varying building conditions
  • Changing project requirements

Equipment must be able to adapt—not the other way around.

Thanks to the modular system, MiniTec solutions can be expanded, modified, or integrated into new layouts at any time. Workstations, conveyor systems, and storage structures grow with your needs—even over many years.

Structured material flows and logistics

Efficient processes in production and HIL require:

  • clear separation of materials
  • defined staging zones
  • robust conveyor systems for assemblies
  • well-organized storage and shelving systems

MiniTec develops conveyor technology and material staging systems that safely transport heavy or sensitive components and optimize processes.

Our own modular profile system – maximum design flexibility

At the heart of all MiniTec solutions lies our sophisticated, modular aluminum profile system, which opens up virtually unlimited design possibilities. Whether assembly tables, workstation systems, conveyor technology, safety enclosures, or shelving solutions—all applications can be implemented on a unified system platform.

For the defense industry, military technology, and army maintenance, this means one thing above all: maximum flexibility combined with high investment security. This is because all components are available long-term, compatible with one another, and expandable at any time. Adaptations to new project requirements, retrofits, or expansions of existing systems can be implemented with minimal effort.

This results in customized, long-lasting solutions that not only meet current requirements but are also prepared for future developments—a decisive advantage in an industry characterized by long-term cycles and evolving operational scenarios.

Assembly tables for safety-critical assemblies

When it comes to assembling safety-critical assemblies, stability, ergonomics, and process reliability are crucial. MiniTec develops assembly tables that are precisely tailored to these requirements. Not only do they offer high load-bearing capacity for heavy mechanical components, but they can also be flexibly adapted to a variety of application scenarios—from traditional assembly to complex retrofit projects.

Options such as electric height adjustment, ESD-compliant designs, and the integration of lighting, monitor mounts, and document holders create workstations that meet both technical and ergonomic requirements. Individually integrable fixtures and tools also ensure clearly structured workflows. The result is durable, adaptable workstation solutions that support consistently high quality in sensitive production and maintenance processes.

Digital worker guidance for maximum process reliability

With the MiniTec SmartAssist operator assistance system, MiniTec offers a solution that delivers significant added value, particularly in the defense industry and military technology sectors. Especially where complex assemblies, a wide variety of variants, and strict quality requirements converge, the system reliably supports employees—from training through to ongoing production.

A particular advantage lies in the drastically reduced training time. New employees can be deployed productively within a very short time, as the system actively guides them through every single step of the process. Even unskilled personnel can thus be specifically integrated into assembly processes—a decisive factor given the shortage of skilled workers and fluctuating staff availability.

Furthermore, MiniTec SmartAssist enables language-independent knowledge transfer. Through visual instructions, symbols, and customizable display formats, even employees with limited German language skills can work confidently and efficiently.

Conveyor technology for rugged and sensitive applications

In defense technology and army maintenance, both heavy assemblies and sensitive components must be transported safely and efficiently. MiniTec offers a wide range of material handling solutions for this purpose, ranging from roller conveyors to timing belt and link belt conveyors, as well as custom-designed special systems.

All systems are designed for high load capacity and can be flexibly integrated into existing facility layouts. Thanks to their modular design, they can be expanded at any time or adapted to changing requirements—a decisive advantage in project-oriented manufacturing environments. This results in conveying solutions that not only optimize material flow but also increase transparency and process reliability—even under demanding conditions.

Warehousing and distribution systems

Efficient production and maintenance processes begin with a clearly structured material supply system. MiniTec develops modular storage and supply systems that ensure clarity while remaining flexible enough to adapt to varying requirements.

Whether shelving systems, material supply carts, or custom-designed picking solutions—all systems are based on the proven profile system and can be precisely adapted to the specific conditions. This creates clearly defined storage zones and structured material flows that not only boost efficiency but also enhance process reliability. Especially in safety-critical areas, this transparency is a key factor for quality and reliability.

Off-road roll container for demanding operating conditions

Especially in army maintenance and military logistics processes, materials and tools often need to be moved outside of traditional warehouse environments—such as to depots, test sites, or during mobile operations.

MiniTec off-road roll containers are designed precisely for this purpose. They feature a particularly robust frame construction, large, all-terrain wheels, and a high load capacity for heavy equipment and components.

Special features:

  • Off-road tires for uneven terrain
  • High stability and load-bearing capacity
  • Safe transport even under vibrations and shocks
  • Modular superstructures for custom equipment

Why MiniTec is the right partner

Anyone investing in safety-critical sectors needs a partner that combines technical precision, long-term system availability, and maximum adaptability — and that’s exactly where MiniTec comes in.

From the initial analysis through to implementation, MiniTec provides comprehensive support to its customers:

  • Technical consulting
  • Custom design
  • In-house manufacturing
  • Installation and integration
  • Automation
  • Long-term support

Our solutions are:

  • durable
  • cost-effective
  • modularly expandable
  • “Made in Germany”

In safety-critical industries in particular, reliability, technical precision, and sustainable investments are essential—and that is what MiniTec stands for.
 

Do you have questions or would you like to learn more about MiniTec solutions for the defense industry, military technology, and HIL? Then please feel free to contact us!

CONTACT US