Our ready to install modules also include the MiniTec linear modules. These are rail guides that are made up of many different components – from mechanics, electronics and electrical engineering. Linear modules with spindle or timing belt drive are suitable, depending on the area of use. Both variants of linear modules are available in top MiniTec quality.
High accuracy and loading capacity requirements with simultaneously minimum installation space are the strengths of the LMS 90 linear module. The LMZ 90 linear module with timing belt drive is designed for long traversing distances. Learn more
Do you have any questions or would you like to learn more about our linear modules? Then please feel free to contact us!
High accuracy and loading capacity requirements with simultaneously minimum installation space are the strengths of the LMS 90 linear module. The module is equipped with a spindle and a ball-type linear guide with multiple slides and is designed for a traversing distance of up to 2,845 mm. The life lasts for a distance travelled of up to 10,000 kilometres. The compact supporting profile with standard size 90 x 90 mm in our modular system is compatible with all MiniTec construction profiles.
We have designed the LMZ 90 linear module with timing belt drive for long traversing distances. Based on its dynamics, it is also ideally suitable for pick & place applications, where high repeatability is required with short cycle times. The linear axis with its properties is the basis of diverse applications and areas such as multi-axis systems, gantry robots, measuring equipment, feeders and handling equipment. A real all-rounder!
For maximum flexibility, we have different variants on hand for you, depending on your requirements and required assembly: Our linear modules are either available ready to install with connection machining for the required drive technology or as a completely assembled customised module with gear unit, motor and control.
 With MiniTec you receive linear guides and linear modules in numerous versions – suitable for your profile and linear system. Our linear guides characterised by precision and perfection in line with the proven MiniTec modular principle will impress you.