iCAD Assembler

Designing with iCAD Assembler 

our free CAD tool


Our construction tool iCAD Assembler offers the optimal supplement to our construction kit. Only with the combination of hard- and software complex requirements can be realized in a simple way - not only in rational mechanical engineering.

Your advantages:

  • 3D design tool for MiniTec components
  • Easy handling without CAD knowledge
  • Electronic catalog and configurators included
  • True to scale construction drawing and material parts list.
  • Direct interface to all common CAD systems like: Mechanical, Proengineer, Solid Works etc.
  • Integrated deflection analysis

System requirements:

  • IBM or compatible PC with min. 2GHz, 2GB RAM
  • Windows 8 | 10 | 11

Installation instructions depending on the download variant:

  • Exe.file: start setup.exe, follow the installation instructions and then start the program with ccAssembler.exe
  • Zip.file: unzip file on the PC and then start the program with ccAssembler.exe

Learn more in the flyer

 

Software iCAD Assembler

Free software download

iCAD Assembler 3.4 (zip file)   (1 GB)
iCAD Assembler 3.4 (exe file)   (832 MB)