Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

GKF segmented chain conveyors 

The solution for curved section layouts

Segmented chain conveyors are used to set up production lines as well as assembly and testing systems that are divided into several stations. Therefore, segmented chain conveyors are preferably used in large and complex system designs. The conveyor technology offers particular advantages if a layout is not straight. Rises can also be achieved easily. Segmented chain conveyors allow fast transport of the same unit loads and provide good accumulation capability for buffering the workpieces.

The MiniTec GKF series with segmented chains made of durable plastic or low-corrosion stainless steel has already proven its worth in all kinds of different areas of industry: Whether in clean rooms or food processing, in the dispatch or the assembly, whether in workstations or test systems, the GKF series meets the highest standards.

Application examples: Transport in test systems, connection of individual and outer packing systems, labelling, dispatch logistics, connecting workstations, assembly lines.

To the Products for Segmented Chain Conveyors

Do you have any questions or would you like to learn more about our link belt conveyors? Then please feel free to contact us!

contact us now