Offroad roll container

New standards in the field

Developed for off-road use, the new offroad roll container from MiniTec scores with sophisticated technology and maximum off-road capability.

The offroad roll container is based on MiniTec's tried and tested roll container system, which has proven itself many times over in practice. Thanks to its modular design, it offers almost unlimited possibilities for individual equipment and customization. Large, airless wheels guarantee superior handling on uneven terrain. The sturdy aluminum frame ensures absolute stability even under heavy loads. Despite its robust construction, the container remains surprisingly maneuverable and can be maneuvered precisely when used by a team.

Even the experts are impressed: we were able to win Rico Löb from Blaulicht-Magazin as a product ambassador for the new offroad roll container!

The most important facts at a glance

Our new off-road roll container impresses with its sophisticated technology, robust design and wide range of applications - ideal for rough terrain and demanding conditions. Here is an overview of the most important features:

Do you have any questions about the off-road roll container? Then please contact us!

CONTACT NOW

  • Dead man's brake according to AGBF technical recommendation
  • Large, all-terrain wheels:
    Particularly large wheel diameter and wide, airless tires ensure stability and optimum running properties on uneven surfaces.
  • Special brake with central locking:
    A specially developed brake unit enables the container to be parked and secured safely - even on sloping terrain.
  • Complete set in the first step:
  • To start with, the container is offered as a complete set. The rest of the structure can be designed by the customer in the usual way.
  • Integrated anchor points:
    The front has a well thought-out technical detail for conveniently pulling the container if the situation demands it.
  • High load capacity:
    Loadable up to 600 kg.
  • Low dead weight:
    Despite robust construction, the total weight remains under 82,5 kg (without body) - our previous RC solutions from MiniTec are around 50 kg.
  • Impressive ground clearance:
    With 310 mm ground clearance, the container masters obstacles and uneven terrain with ease.
  • Modular body:
    The body can be customized - virtually unlimited design options for different areas of application.

Rico Löb from Blaulicht-Magazin is enthusiastic

Rico Löb is a firefighter, reporter and social media expert from Pulsnitz. As the founder of Blaulicht-Magazin.net, he has been reporting on operations, technology and developments in the world of blue light for many years. He has gained valuable practical experience through numerous deployments abroad, including forest firefighting.

We were able to win him as a product ambassador for the new offroad roll container.  For Rico, one thing is clear: “The offroad roll container closes a gap that we have long felt in practice. Finally, a system that not only looks good in the shed, but also works outside in the field.”

Photos for press purposes

Press representatives can download a selection of photos (ZIP file) under the following link:

Download press photos (12 MB)