Everything in View with LEDMiniTec LED Workstation Lights: Efficient and Durable! 15. October 2025

Optimal workplace lighting is a key factor for both work quality and employee well-being. MiniTec relies on a proven LED lighting system that can be individually tailored to each workstation.

Proper and sufficient workplace lighting is an essential aspect of workstation design. Light exposure has a significant impact on employee well-being and health. If a workspace is too dark or overly bright, it can lead to long-term vision problems. Good visibility allows employees to perform tasks safely and reduces fatigue.

Profile LED Light

MiniTec offers the Profile LED Light, providing comprehensive illumination for any workstation. With a lifespan of up to 50,000 hours, this light is extremely durable and virtually maintenance-free. Its high energy efficiency helps reduce electricity costs, while the dimming function allows flexible adjustment of light intensity. Thanks to MiniTec’s proven modular system, the Profile LED Light can be easily integrated into the profile frame construction. Installation is possible using all fastening elements from the modular system. A special feature is the option to order custom lengths, making it ideal for work areas of varying sizes. An “Outdoor Version” is also available, suitable for machines such as lathes and milling machines.

LED System Workstation Lights

These lights are characterized by their robust, compact housing made of natural-anodized, self-supporting aluminum profiles. Thanks to direct current (DC) operation, they provide flicker-free lighting, which is especially important for long work shifts. The lights are ideal for workstations where uniform, glare-free illumination is required.

The right lighting plays a crucial role in ensuring both high work quality and employee well-being.

Explore all the essential components you need to create a perfectly illuminated workstation:

 

Explore Now