Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Kanban systems

Work more efficiently:
With kanban transport systems

With the kanban components for workplace systems you establish efficient material flow and optimise the workflows and processes in your company. The kanban transport systems are perfectly suited for assembly and production processes. Use roller carriers, roller strips, ball transfer rollers and the matching accessories for perfect production process control. Learn more

Efficient assembly solutions according to the kanban principle

Kanban management is the cost-optimised and flexible control of production along the entire value-added chain, i.e. the individual steps of production. This method of production process control is based on the pull principle. Workpieces and materials are transported quickly and efficiently with the help of roller carriers and roller strips – whether to the buffer store or directly to the next production step. You can therefore control the production process entirely according to the kanban principle.

Roller carriers for perfect material flow

Establish efficient small roller conveyors with the help of the MiniTec roller carriers. The carriers fit perfectly into our modular profile system and can be used in all Series 45 aluminium profiles. Optionally also available with spiral spring cover. Combine the support profiles, base parts, covers, backing pads, return stops and idler rollers to form kanban systems which are perfectly tailored to your workplace systems.

You can choose between two idler rollers models depending on the loading level: one version made of ABS plastic or a solid POM idler roller, which has a load capacity of 100 N per roller.

Light and flexible - roller strips

In our product range you will find all the components needed to put together your Kanban roller strips. Due to their simple design and space-saving dimensions, these are particularly suitable for lightweight conveyed goods. Use the extensive accessories to put together live storage racking, assembly aids and guide rails for conveyor systems or link multiple workstations together to ensure continuous material flow in group workplaces and production islands.

With MiniTec you have a competent partner at your side, who is very familiar with the optimisation of workflows. With our components for kanban transport systems, unnecessary lifting tasks are avoided: This not only relieves your employees but also increases productivity at the same time. If you would also like to implement efficient processes in your company according to the kanban and lean principles, allow our experts to advise you about kanban transport systems, corresponding KanTainers and integrated workplace systems!

Back to the products