Contact us
Tel.  +49 0 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Workplace system

Our ergonomic workplaces and workplace systems avoid disadvantageous compromises, allow you to respond extremely flexibly to changing requirements and are ideal for highly variable job production. Used in combination with the many linking options in our product range, complex production systems can also be configured quickly and economically. Learn more

Modular workplaces

MiniTec offers you ergonomically optimised standard modular workplace systems, with which you can either draw on fixed defined preferred sizes or can determine the dimensions yourself. Whether with or without height-adjustment, with or without portal structure – our workstations can be configured individually with the help of a comprehensive range of accessories, since they are based on the flexible and robust MiniTec modular profile system. So that you can implement individual workplaces, team workplaces and complex assembly lines quickly and easily.

Ergonomic and economic

Studies show that the design of the workplace has an enormous effect on the well-being and performance of employees. Health, stamina, concentration and work performance are closely related to each other – this is where our workplace systems also come in with appropriate accessories. Apart from the workstations with or without a portal structure as well as the electrically or hydraulically height-adjustable tables, we also offer the ideal lighting, base cabinets with drawers, lifting columns, lifters as well as ESD accessories. The ideal workplace for your requirements is thus produced in next to no time. Workplace systems with worker guidance or intelligent assistance systems are already in use successfully by many of our customers.

Workplace systems – 4.0 ready

MiniTec Smart Solutions GmbH is a startup founded in 2017, which has set itself the goal of providing intelligent assistance solutions for manual tasks in industrial production. The spin-off of MiniTec Smart Solutions GmbH resulted from the collaboration between the technology initiative SmartFactory KL e.V. and MiniTec GmbH & Co. KG. The startup combines experience in the design of manual workplaces with forward-looking technologies as part of Industry 4.0. Against this background, MiniTec Smart Solutions GmbH develops and sells a modular system of hardware and software components, which can be assembled to produce individually customised solutions.

Ergonomic, effective, flexible

Optimise your production processes and at the same time, help to keep your employees healthy: The MiniTec workplace systems combine ergonomic requirements with effective workflows. All components are modular and can be adapted to the specific circumstances of different industries. Expand or change your workplace systems, completely individually, thanks to our modular system. As a specialist in the design and construction of workplace systems, MiniTec not only promises you cost-effectiveness, but also the highest quality standards.

Back to the products