Housing units

Housing units - ready-to-install elements

The housing units are ready-to-install machine elements. As a core product from the field of linear motion, they are widely used in mechanical engineering. A housing unit consists of a housing and one or more linear bearings installed therein. The linear motion is realized via the high-precision linear bearing, while the housing provides a mounting and attachment surface. Learn more

Do you have any questions or would you like to learn more about our housing units? Then please feel free to contact us!

contact us

Installation of housing units

The housing units can be installed upright, suspended or laterally. Closed, open, flanged and tandem housing designs are available. The housings in the MiniTec range are made of aluminum or steel.

The load ratings of the housing units are derived from the linear bearings installed and the respective load direction. In conjunction with the large selection of open, slotted, sealed and self-aligning linear bearings, the housing units can be adapted according to the application.