Alu-Montageprofile
Alu Montageprofile von MiniTec

Aluminium mounting profiles

Lightweight and at the same time resilient aluminium assembly profiles have become indispensable in many sectors such as industry or plant and machine construction. Thanks to our tried-and-tested modular principle, these aluminium profiles can be assembled very flexibly into sometimes complex constructions. Whether frames, workstation systems, cabinets, protective equipment or test set-ups: With our various aluminium profiles, you too can optimally realise your projects.

Click here for the products from the construction kit

Mounting profiles for every need

With their many positive properties such as low weight and high load-bearing capacity, aluminium mounting profiles are indispensable in many industries. Our aluminium profiles are available in various sizes and shapes - thanks to an identically designed groove, they can be flexibly combined with each other so that constructions of all kinds can be created quickly and easily. The possible applications are almost unlimited and our aluminium assembly profiles can be used to create ergonomic workstation systems, complex assembly lines, machine frames or protective equipment, for example.

Do you have any questions or would you like to know more about our aluminium system profile? Then please do not hesitate to contact us!

CONTACT NOW

Alu-Montageprofile
Alu Montageprofile von MiniTec

Exemplary selection of possible profile cross-sections:

Aluprofil 19 x 19
Aluminium profile 19x19
Aluprofil 23x30 mm
Aluminium profile 23x30
Standardprofil der Serie 30 Profilquerschnitt
Aluminium profile 30x30 G
Konstruktionsprofil im Industriebereich
Aluminium profile 45x45
Aluminum Profile Edelstahl-Variante für Hygieneanwendungen
Aluminium profile 45x45 VA
Griffprofil 32: Ergonomisches Profilsystem
Handle profile 32

Experience and quality from MiniTec

MiniTec has more than 35 years of experience and offers simple solutions for complex systems. Our innovative profile system has proven itself in numerous industries and enables you to create high-quality constructions for every need. We will be happy to advise you on which aluminium mounting profiles are the right ones for your applications and help you to successfully implement your project.

 

Experience and quality from MiniTec

MiniTec has more than 35 years of experience and offers simple solutions for complex systems. Our innovative profile system has proven itself in numerous industries and enables you to create high-quality constructions for every need. We will be happy to advise you on which aluminium mounting profiles are the right ones for your applications and help you to successfully implement your project.