Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Corner

Traverses - function and variants

Traverses are used for secure clamping and fastening of parallel precision steel shafts. A distinction is made between two versions of the crosshead. Learn more

Do you have any questions or would you like to learn more about our traverse? Then please feel free to contact us!

contact us

The two versions of our traverses

Version A is fixed and supports the entire linear system so that the Quattro linear slide moves on the precision steel shafts. Version B is fixed to the shaft ends and, with the Quattro linear slide permanently mounted, is moved together with the steel shafts.