Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Protection systems

MiniTec offers a large number of solutions for optimum protection in modern production facilities. Use safety fences in standard sizes or made to measure, access controls, lifting doors and vertically traversable protective hoods as well as office modules and protect the machines, plants and employees in your company. Components for effective noise reduction in industry are also available to you. Our machine protection systems will also meet the requirements in your company.

The protection of your employees and customers from infection with corona takes top priority – regardless of whether at the point-of-sale, in the doctor’s practice or in an open-plan office. With MiniTec hygiene protection, we offer you a fast and effective solution. Learn more

Individual protective devices, tailormade and compliant

The modular MiniTec protection systems are based on the tried and tested modular profile system. With the free design tool iCAD Assembler, separating protection systems can be designed in no time. Our standardised modules are particularly cost-effective solutions, taking into consideration the current standards and the Machinery Directive. Accordingly, guards must prevent access to the source of danger and at the same protect against ejected parts, moving machine parts or escaping liquids. At the same times, the guard must also be designed so that it cannot be removed without tools.

Protective panels and high-quality components for the highest standards

With our protective devices and guards, protection panels made of aluminium and stainless steel and in diverse dimensions, and a portfolio of high-quality accessories are available to you for the safety and protection of your production facilities. With posts, doors and robust fastening kits, you can flexibly design protective devices such as guards for machines and plants. With MiniTec, you can count on an experienced manufacturer of protection systems for plant and machine protection. Benefit from maximum design freedom and the greatest system flexibility, whereby machine and product safety directives and guidelines as well as the highest safety standards are ensured.

Safety comes first: MiniTec hygiene protection partitions

Reduce the risk of an infectious disease, transferred by droplets on sneezing, coughing or by saliva. You can use these MiniTec hygiene protection partitions/screens mounted on a counter or as a mobile option. Ideally used wherever there is lots of public access or several persons sitting in an office. Secure the advantages with the MiniTec profile system.

Back to the products