Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Timing belt conveyors

MiniTec timing belt conveyor components

A toothed belt conveyor is ideal for the horizontal transport of piece goods and workpieces. The MiniTec toothed belt conveyors are constructed from high-quality aluminum profiles and can be extended by various components and adapted to your conveyor systems entirely in accordance with the proven modular principle. Thus, the belt conveyor is also suitable for complex interlinking of conveyor solutions. Learn more

Toothed belt conveyor - ideal for high speeds and sensitive transport goods

Due to its high-quality workmanship and precise running, the timing belt conveyor is the right choice if sensitive goods are to be conveyed by clocking at high speed. Compared to roller conveyors, the transport is particularly gentle, so that the workpieces and transported goods are protected from damage. Timing belt conveyors are used in industry and production as modular elements in production lines as well as in workplace systems for the provision and smooth transport of workpieces.

Extensive accessories can be used flexibly

With the help of different drive systems, conveyor bearings, lateral guides and slide bars, the timing belt conveyor can be configured completely to the customer’s wishes and the use case. In line with the proven MiniTec modular system, the timing belt conveyor is also compatible with the components of the profile system, the linear technology, workplace systems and transfer systems. You can therefore design your timing belt conveyor system specifically to your requirements in your company and the type of goods conveyed. Count on MiniTec with extensive know-how in conveyor technology in plant construction and optimise your processes with efficient and robust timing belt conveyors.

Back to the products