Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Lifters & accessories

Ergonomic material provision

The lifter ensures ergonomic conditions for material provisioning at the workplace, because the containers automatically stop in the optimum position and height for the respective worker during loading and unloading. Learn more

Flexible and user friendly

The working height can be continuously adjusted and always remains the same, even with different container heights. This is ensured by an easily adjustable precision reflex sensor. A removable control panel and diverse loading options ensure flexibility and user-friendliness. Simply choose the lifter as well as the accessories necessary for your use case.

Diverse loading options can be implemented quickly and easily by means of toolless assembly of the accessories. Depending on the loading case, apart from the lifter you will need at least one pair of forks, and possibly an adaptation plate as well as one or two support plates.

Back to the products