Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Linear guides from MiniTec

Everything you need to know about the linear guide

At MiniTec you will find holistic linear guides in a modular system. Thanks to our comprehensive know-how and many years of experience, we are your competent partner in the field of linear guideways and offer you high-quality products for maximum efficiency.

To the products for linear systems

Do you have any questions or would you like to learn more about our linear guides? Then please feel free to contact us!

contact us now

What is the linear guide?

Linear guidance or straight-line guidance is a method of controlling linear motion.

It is commonly used in manufacturing and industrial applications where precise movement in a straight path is required. Linear guidance typically uses linear bearings and rails to guide the object being moved along a desired path. This type of guidance system is often used in conjunction with other mechanical components such as lead screws, timing belts and pulleys to create a more complex motion control system.

Linear guides offer you particularly high accuracy and repeatability compared to other types of guide systems.

Linear guides from MiniTec

Why linear guide from MiniTec?

The components of the linear guides are part of the MiniTec modular system. In addition to a short delivery time, the linear guides are characterized by high accuracy, load capacity and consistent linear motion without the annoying stick-slip effect.

The particularly high functionality enables a wide range of applications. In addition, we use high-quality products for all linear systems.

From extruded, anodized aluminum as the rail base body to hardened, ground precision steel shafts as the guide, we offer you linear technology of the highest quality. Travels in the range of millimeters up to several meters stroke can be easily realized.

Catalog Linear System   (40 MB)