Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Pneumatics

High-quality pneumatic components for workplace systems

In mechanical engineering, plant construction and many fields of automation engineering, a supply of compressed air at the workplace is a basic requirement. With our pneumatic components you reliably secure the compressed air supply for your workplace systems. In our product range you will find solutions for the control, filtering and oiling of compressed air and benefit from reliable and precise pneumatic components. Learn more

The right pressure for every application

Use the MiniTec filter controller with manual start-up valve to provide compressed air at the workstation reliably. Contamination is removed from the compressed air and at the same time, the required and necessary working pressure can be set conveniently – depending on the application.

The compressed air maintenance module consists of a pneumatic valve with practical manual start-up function including vent via filter as well as a filter controller, a rotary knob including integrated lock and a pressure gauge for precise pressure measurement.

Precise and exact:
Supply with oiled compressed air

The MiniTec oiler is ideally suitable for applications with oiled compressed air. It supplies pneumatic components reliably with a precise dose of oil. The proportional oiler is also called a micro oil-mist lubricator, as it ensures a constant ration of air-oil mixture. The oiler is fixed onto the filter controller using the enclosed coupling package. In this way the oil can pass through long compressed air lines and even complex highly-branched systems.

3-way flexibility due to the pneumatic distributor

Use the MiniTec pneumatic distributor with 3-way quick-release coupling for flexible compressed air distribution at the workplace. It connects and separates compressed air lines, even if they are pressurised. Simply fix the pneumatic distributor on the profile using the accessories supplied. The pneumatic hose is then pushed on and secured with a suitable hose clamp.

Practical and automatic:
The compressed air hose rewinder

The MiniTec automatic hose rewinder is a practical addition to your workplace system for storing compressed air hoses safely. It is made of stable plastic and is equipped with multiple latching per revolution. As soon as the hose is unwound via this latching, a release occurs and the hose continues to unroll automatically. The locking can also be flexibly switched off.

Benefit from our expertise in vacuum technology, compressed air conditioning, special pneumatics and hydraulics and equip your workplace system with high-quality pneumatic components, which provide exactly the right working pressure for every workplace.

Back to the products