Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Footrests & workplace mats

High-quality footrests for workplace systems

The performance and well-being of employees increases almost automatically at a comfortable and ergonomically designed workplace. The MiniTec footrests with slip-resistant workplace mats are the perfect addition to the workplace system – and on request are also ESD-conductive. Opt for high-quality and robust footrests from MiniTec and enable healthy working for your employees. Learn more

Ergonomics from head to toe

Choose from our high-quality design footrests that are perfectly suitable for your workplace system. The MiniTec footrests are already completely assembled and are used free-standing under tables and workstations. They can therefore be aligned as required. The footrests enable the height difference between the table and floor to be bridged so that users do not have to sit with their feet on tiptoe or even left hanging in the air. The MiniTec footrests promote an ergonomic sitting posture at the workplace and therefore protect the feet, back and neck – for an ergonomic workplace from head to toe.

Footrests for industry or the office

Our standard type footrests are suitable for seated tasks at tables. The height and inclination angle are conveniently adjustable manually, while the footrest is oil resistant thanks to its coating.

With the comfort variant you additionally benefit from convenient height adjustment with spring pull, with which the height can be adjusted from the sitting position. They can therefore be adjusted to regular changes in posture.

Outstanding properties

The ECO footrest is characterised by a workplace mat made of slip-resistant grooved rubber and is equipped with abrasion resistant furniture glides, so that it is particularly stable. On request, the ECO footrest is also available as am ESD model and is therefore ideally usable in the electronic industry.

Whether in the office, in the workshop or in the laboratory – the MiniTec footrests are the ideal support for any workplace system and different floorings. They contribute to lasting relief of your employees. Let us also advise you on our integrated workplace systems, including height-adjustable tables, kanban systems and comprehensive accessories for an effective and ergonomic workplace.

Back to the products