Contact us
Tel.  +49 0 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Electrical installations

Components for electrical installations

For clean and safe electrical installation in your application, MiniTec offers components that allow you to reliably secure and secure cables and hoses. This keeps the electronics in your profile system perfectly protected even under demanding conditions. Suitable for special machine construction, network technology and many other areas in the industry. Learn more

All Products Profile series 30 Profile series 45 Special profiles

High-quality and versatile:
Our range for electrical installations

In our assortment you will find safety switches and actuation brackets - for example for lifting doors and safety guards - as well as cable ducts, clamps and energy chains. The products not only ensure safe operation and protection, but also visually round off the worktable or the system.

Extra security for electrical installations

Avoid exposed cables or pneumatic lines with our selection of different cable channels. If you want to lay multiple cables or even hoses safely, our electrical installation ducts are the ideal choice. In our kit you will also find the matching end caps, caps and brackets for a clean and safe electrical installation from a single source.

Various protective components

Install our safety switches on your profiles to avoid serious accidents at work. With the operating brackets and mounting brackets, we offer you one-stop safety. To attach hoses and cables to sledges or moving parts, use our energy guide chain, which is simply mounted to the profile by means of the associated connection elements. Further safety is provided by MiniTec initiator and sensor holders, which are used to fasten, for example, proximity switches in profile constructions and linear axes. The mounting of the holder is carried out by the provided mounting material.

Back to products