Products - Special solutions

Inexorable, indestructible

All system components for the lateral running shoe termination have a continuous groove. This allows the glass to be fitted flush with the edge.

  • Vertical unit of glass and system components
  • The glass planes do not break or slip out
  • The glass planes are protected by a stop on both sides over the full height
  • No tendency to tilt – even when sliding glass doors are open
  • Unrestricted width of opening with parallel sliding glass doors
  • All system components are visually integrated in the running shoe