Individual safety installations are a frequent application of the comprehensive MiniTec profile system. Our MiniTec CADmenu design software allows you to design and calculate separating safety installations within the shortest time which are precisely adjusted to customer's needs, with high demands made on safety standards visual appearance. All components for designing individual protection fields, doors, lifting doors, sliding doors etc. are specified in our MiniTec Profile System main catalogue.
The same components were used to develop our standardised modules which provide especially cost-effective solutions taking account of the standards 98/37/EG, EN ISO 12100-1 / EN ISO 12100-2 and EN 953. All components used meet the requirements of DIN EN ISO 10218-1.
Separating safety installations must prevent access to the source of danger and at the same time protect against hurled-out parts, moving parts of machines and squirting liquids. The installation must be designed in such a way that it cannot be removed without tools.
However, the dimensioning of the safety installation must at any rate be preceded by a risk assessment in accordance with EN ISO 12100-1 by the manufacturer of the equipment.
MiniTec GmbH&CoKG
MiniTec Allee 1
D-66901 Schönenberg-Kbg.
Tel. 0 63 73 - 81 27 - 0
Fax 0 63 73 - 81 27 - 20
info@minitec.de