Profile system VA - The new profile-generation

The new profile-generation

Many new applications are possible with the new stainless steel SUS304 45 x 45 VA profile. This profile was designed for applications where aluminium profile is not suitable such as acidic, chemical or exposure to high temperatures.



All the advantages of our approved profilsystem also apply for the stainless profiles:

  • Strict modular design
  • T-slots are designed for standard screws and nuts
  • Compatible to all components of our standard system
  • ESD-conducting
  • Login