MiniTec precision steel shafts are available from stock in all marketable diameters and different materials.
Within the shortest possible time we deliver customized shafts.
Our workshop is well provided with high-precision CNC-maschines and the latest measuring equipment. A team of well-trained specialists guarantees high quality and on-time delivery
Particularly the single and low volume production is our specialty.

Standard machining:
Within the shortest possible time we deliver customized shafts with standard processing.
According to your specifications other machining is possible.
Standard:
Heat-treated steel, e. g. Cf53 (1.1213) - HRC 57-62
Miniature shafts Ø 3 und 4:
100 Cr6 (W-N° 1.3505) - HRC 58 - 63
X90 (W-N° 1.1112) - HRC 53 - 60
Hollow shafts:
100 Cr6 (W-N° 1.3505) - HRC 58 - 63
Special material with increased grain strength:
42 CrMo4 heat-treated (W-N° 1.4034) - HRC 53-61
Corrosion-resistant shafts:
X46Cr13 (W-N° 1.4034) - HRC 52-55
X90CrMoV18 (W-N° 1.4112) - HRC 53-60
X105CrMo17 (W-N° 1.4125) - HRC 53-60
Hard chrome-plated shafts:
Cf53 (W-N° 1.1213)
Chrom layer thickness: 0,008 bis 0,015
Layer hardness: HRC 65-70
MiniTec precision shafts are protected by anticorrosives. The protective material must be removed before installation.
MiniTec GmbH&CoKG
MiniTec Allee 1
D-66901 Schönenberg-Kbg.
Tel. 0 63 73 - 81 27 - 0
Fax 0 63 73 - 81 27 - 20
info@minitec.de