1. Compact Design
In our linear bearings, 4 to 6 rows of balls are spaced very closly.
This ensures particularly high-precision movement under load from any direction.
2. High load capacity
The exclusive use of quality-assured materials, in combination with mature designs, ensures optimal dynamic load ratings.
3. Highest precision
The optimum operating play is one of the most critical points when using linear bearings.
Our bearings are delivered with precisely determined bore tolerances.

KB...G with resin retainer
(also as G UU, AJ, G UU AJ, G OP, G UU OP - Modification)
Execution in stainless version, material 1.4125
Bearing: KBS...G
KB... with steel retainer
(also as UU, AJ, UU AJ, OP, UU OP - Modification)
Execution in stainless version, material 1.4125
Bearing: KBS...
KBB...G with resin retainer
(also as G UU, G AJ, G UU AJ, G OP, G UU OP - Modification)
Also available in modification KBB...G UU
LME...UU with resin retainer
(also as UU AJ - Modification)
Designed from the strictest of cost standpoints

SB... Resin retainer with ground surface lead plate
(also as UU, OP, UU OP - Modification)
Higher liad rating by lower weight

SM... G with resin retainer
(also as G UU, G AJ, G UU AJ, OP, G UU OP - Modification)
Execution in stainless version, material 1.4125
Bearing: SMS...G

SM... with steel retainer
(also as UU, AJ, UU AJ, OP, UU OP - Modification)
This series is for high precision application for shafts of tolerance g6.

KB...W with steel retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBS...W
KB...GW with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBS...GW

KBF... Circular flange with steel retainer
KBF...G Circular with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSF..., KBSF...G
KBK... Square flange with steel retainer
KBF...G Square flange with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSK..., KBSK...G

KBF...W Circular flange with steel retainer
KBF...GW Circular flange with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSF...W, KBSF...WG
KBK...W Square flange with steel retainer
KBK...GW Square flange with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSK...W, KBSK...GW

KBFC... Circular flange with steel retainer
KBFC...G Circular flange with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSFC..., KBSFC...G
KBKC... Circular flange with steel retainer
KBKC...GW Circular flange with resin retainer
(also as UU - Modification)
Execution in stainless version, material 1.4125
Bearing: KBSKC..., KBSKC...G

LFK...GUU with resin retainer and seals on both sides
(also as UU - Modification)
Special ball bearing series with square flange LFK...GUU

LFWK...GUU with resin retainer and seals on both sides
Special series double-wide bearing with square flange LFWK...GUU

KH... Housing made of deep-drawing steel sheet,
resin retainer
(also as UU - Modification)
MiniTec GmbH&CoKG
MiniTec Allee 1
D-66901 Schönenberg-Kbg.
Tel. 0 63 73 - 81 27 - 0
Fax 0 63 73 - 81 27 - 20
info@minitec.de