Products - Linear system

Throughly supported shafts permit particularly stiff bearings; in many cases, however, there is support by sections.

Shaft support

WU...       assembled, without bores
WUG...    assembled, with bores
WUW...   with fixed shaft and bores

These engineering elements are needed to support shafts in combination with MiniTec linear ball bearings OP or housing unit type ... OP.
The standard length of our shaft supports is 600 mm, and the length of the shaft may be up to 6000 mm

Shaft support low version

LWU...    assembled, without bores
LWG...    assembled, with bores
LWW...   with fixed shaft and bores

These engineering elements are needed to support shafts in combination with MiniTec linear ball bearings OP or housing unit type ... OP.
The standard length of our shaft supports is 600 mm, and the length of the shaft may be up to 6000 mm

Shaft support single-row pitch

SWG...-1     assembled, with bores
SWW...-1    assembled, with fixed shaft

The standard length of our shaft supports is 600 mm, and the length of the shaft may be up to 6000 mm

Shaft support two-rowed pitch

SWG...-2     assembled, with bores
SWW...-2    assembled, with fixed shaft

The standard length of our shaft supports is 600 mm, and the length of the shaft may be up to 6000 mm

Shaft support

NWU...     assembled, without bores
NWG...     assembled, with bores
NWW...    with fixed shaft

The standard length of our shaft supports is 600 mm, and the length of the shaft may be up to 6000 mm