Products - Linear system

Technical data

MiniTec assembled units are ideal solutions. The combination of precision linear bearings with integrated seals and exactly matched housings ensure optimum positioning characteristics.
Quality-monitored series production of all components is the basis for uniform precision and cost-effectiveness. The massive outer shell of the linear bearings, of ball bearings steel in combination with chromium steel balls of Class II and cages of heat-stabilised PA 66 guarantee outstanding quiet operation. MiniTec assembled units provide a wide variety of applications, particularly in the area of handling.

Temperatur range
-20°C bis +100°C; for higher temperatures the use of bearings with steel cages is necessary.

Shaft deflection
When selecting closed assembled units, the maximum permitted shaft deflection of 0.5° must be taken into consideration.

Assembled units

QGE...     closed, with steel retainer
QGE...G   closed, with resin retainer

All assembled units are equipped with bearings sealed on both sides. The units will be delivered completely assembled. For a complete guide is necessary:
2 shaft and 2 traverses

On request other variations available (e. g. with screw drive).

Traverse for assembled units

T...A
T...B

 

Assembled unit open version

QGE...OP     with steel retainer
QGE...GOP   with resin retainer

All assembled units are equipped with bearings sealed on both sides. The units will be delivered completely assembled. For a complete guide is necessary:
2 Shaft support